Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
ST
Standard
EN 14080:2013 GL 24 hs
SP
Species
Q
Quality
S
Strength
GL 24hs
T
Thickness
mm
Enter value for T
Thickness
mm
cm
inch
ft
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
W
Width
mm
Enter value for W
Width
mm
cm
inch
ft
V
Variant
M
Material
MI
Miling
b = 5mm; t = 11mm; Axial distance = 40 mm
LODDEST
LOD Destination
LODLEVEL
LOD Level
PL
Product link
Link
NP
Nature plus
Link
CE
CE certificate
Link
SQ
Surface Qualities
Link
G
General
Planed on four sides, bevelled down 4mm (measured diagonally), without chamfer at the top, exactly cut ± 2mm, visible on one side
D
Desiccation
Technically dried, max. Wood moisture 15%
SC
Service classes
1 and 2 according to EN 1995-1-1
B
Bonding
Bright, waterproof adhesive joints made of PUR (formaldehyde-free)
SL
Slats
40mm, quality graded and finger jointed
TOLERANCE
Tolerance
Thickness: ± 1 mm; Width: ± 2 mm; Length: ± 2 mm; Curvature in ceiling plane: max. 20mm at 18.00m length
SSB
Shrinkage and swelling behavior
Shrinkage and swelling mass per 1 & wood moisture change: Length 0.02% Width: 0.19% Thickness: 0.34%
EMC
Equilibrium moisture content
In closed, normally air-conditioned rooms 9%
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Classification
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 350
Object Properties:
Type Code: best wood BSH DECKE AUFGETRENNT
Physical Properties:
Uniclass2015
20 76 64 96 - Wood panel supports:
Revit
(Metric) Generic Model:
Standards
EN 14080:
OmniClass 2006
23-35 20 17 Roof Coverings:
OmniClass
23-15 13 21 15 - Wood Ceiling Panels:
BIM categories
Architecture: