Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
ST
Standard
General Building Inspection Certificate Z-9.1-874
SP
Species
Q
Quality
'not visible','not visible'
S
Strength
C 24
T
Thickness
mm
N
Number
3
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
W
Width
mm
Enter value for W
Width
mm
cm
inch
ft
V
Variant
M
Material
LODDEST
LOD Destination
LODLEVEL
LOD Level
NP
Nature plus
Link
PL
Product link
Link
GBA
Gen. building inspectorate approval
Link
G
General
Planed on four sides, bevelled down 4mm (measured diagonally), precisely cut ± 1mm
D
Desiccation
Technically dried, wood moisture 12% (± 2%) on delivery
SC
Service classes
1 and 2 according to EN 1995-1-1
B
Bonding
Bright, waterproof adhesive joints made of PUR (formaldehyde-free)
SL
Slats
20, 30 and 40 mm, graded and finger-jointed
TC
thermal conductivity
λ = 0.13 (W / m * K) according to EN ISO 10456
SHC
Specific heat capacity
1600 (J / kg * K) according to EN ISO 10456
DR
diffusion resistance
μ = 40 according to DIN 4108-4 for the thickness of the slats and additionally 13mm wood thickness per glue joint
FB
fire behavior
D-s2, d0 according to DIN EN 13501-1
EC
emission class
E1 according to DIN EN 717-1
BR
burning rate
ß0 = 0,65 mm / min according to Eurocode 5 part 2 (DIN EN 1995-1-2) Table 3.1
SPC
shape change
in plate level = 0.02% per 1% change in wood moisture content; perpendicular to the plate plane = 0.24% per 1% change in wood moisture content
STC
strength class
C 24 according to EN 338
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Classification
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 350
Object Properties:
Type Code: best wood CLT DECKE
Physical Properties:
Uniclass2015
20 76 64 96 - Wood panel supports:
Revit
(Metric) Generic Model:
OmniClass 2006
23-35 20 17 Roof Coverings:
OmniClass
23-15 13 21 15 - Wood Ceiling Panels:
BIM categories
Architecture: