Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
ST
Standard
EN 15497
SP
Species
Q
Quality
Not visible
S
Strength
C24
W
Width
mm
T
Thickness
mm
L
Length
mm
LODDEST
LOD Destination
LODLEVEL
LOD Level
PL
Product link Larch
Link
SCR
Sorting criteria
Link
CE
CE certificate
Link
G
General
Finger-jointed, planed four-sided, bevelled 4mm (measured obliquely), exactly cut ± 1mm
D
Desiccation
Technically dried, wood moisture max. 18%
SC
Service classes
1 and 2 according to EN 1995-1-1
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Classification
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 350
Object Properties:
Type Code: best wood KVH
Uniclass2015
20 76 64 96 - Wood panel supports:
Revit
(Metric) Generic Model:
OmniClass 2006
23-35 20 17 Roof Coverings:
Standards
:
OmniClass
23-15 13 21 15 - Wood Ceiling Panels:
BIM categories
Architecture: