Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
ST
Standard
EN 13171
D
Density
140 kg/m3
V
Variant
T
Thickness
mm
L
Length
mm
W
Width
580 mm
G
Weight
6.496 kg
LODDEST
LOD Destination
LODLEVEL
LOD Level
PL
Product link
Link
TDS
Tehnical Datasheet
Link
NP
Nature plus
Link
K
Keymark
Link
NV
Nominal value of thermal conductivity λD
0.040 W/m K
RV
Rated value of thermal conductivity λB
0.042 W/m K
FB
Fire behavior according to DIN EN 13501-1
E
MC
Building material class according to DIN 4102-1
B2
FD
Full declaration
Wood fibers, PMDI gluing, paraffin
PM
Production Method
Dry process
CS
Compressive stress at 10% compression
≥ 100 kPa
TSP
Tensile strength perpendicular to the plate plane
≥ 20 kPa
ME
Modulus of elasticity E (d)
≥ 1,45 N/mm^2
WDR
Water vapor diffusion resistance coefficient μ
3
LRF
Length-related flow resistance
> 75 N/mm^2
STW
Short term water intake
< 1.0 kg/m^2
SHC
Specific heat capacity
2100 J/(kg*K)
NIB
Name insulation board
WF-EN13171-T4-CS(10\Y)100-TR20-WS 1,0-AF75-MU3
WCN
Waste code numbers according to AVV
030105, 170201
Preview - Generation
Преглед
Quotation
3D
Размер
2D

Catalog Info
Класификация
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 350
Object Properties:
Type Code: best wood MULTITHERM 140
Physical Properties:
Mass: 6.496 kg
Uniclass2015
20 76 64 96 - Wood panel supports:
Revit
(Metric) Generic Model:
OmniClass 2006
23-35 20 17 Roof Coverings:
OmniClass
23-15 13 21 15 - Wood Ceiling Panels:
BIM categories
Architecture: