Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
S
Standard
EN 13171
D
Density
140 kg/m^3
V
Variant
T
Thickness
mm
L
Length
1250 mm
W
Width
580 mm
LODDEST
LOD Destination
LODLEVEL
LOD Level
PL
Produkt Link
Link
TDS
Tehnical data sheet
Link
NP
Nature Plus
Link
PG
Processing guidelines
Link
NV
Nominal value of thermal conductivity λD
0.040 W/m K
RV
Rated value of thermal conductivity λB
0.042 W/m K
FB
Fire behavior according to DIN EN 13501-1
E
MC
Material class according to DIN 4102-1
B2
FD
Full declaration
Wood fibers, PMDI gluing, paraffin
PM
Production Method
Dry process
CS
Compressive stress at 10% compression
≥ 100 kPa
TSP
Tensile strength perpendicular to the plate plane
≥ 20 kPa
ME
Modulus of elasticity E (d)
≥ 1,45 N/mm^2
WDR
Water vapor diffusion resistance coefficient μ
5
LRF
Length-related flow resistance
> 75 kPa*s/m^2
STW
Short term water intake
< 1.0 kg/m^2
SHC
Specific heat capacity
2100 J/(kg*K)
NIB
Name insulation board
WF-EN13171-T4-CS(10\Y)100-TR20-WS 1,0-AF75-MU3
WCN
Waste code numbers according to AVV
030105, 170201
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Classification
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 350
Object Properties:
Type Code: best wood ROOM 140
Physical Properties:
Mass: kg
Uniclass2015
20 76 64 96 - Wood panel supports:
Revit
(Metric) Generic Model:
OmniClass 2006
23-35 20 17 Roof Coverings:
OmniClass
23-15 13 21 15 - Wood Ceiling Panels:
BIM categories
Architecture: