Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
V
Variant
Tongue and Groove
D
Density
140 kg/m3
T
Thickness
mm
L
Length
mm
W
Width
580 mm
LODDEST
LOD Destination
LODLEVEL
LOD Level
PL
Product link
Link
NP
Nature plus
Link
PG
Processing guidelines
Link
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Classification
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 350
Object Properties:
Type Code: best wood WALL 140 PRE-WASHED
Physical Properties:
Uniclass2015
20 76 64 96 - Wood panel supports:
Revit
(Metric) Generic Model:
OmniClass 2006
23-35 20 17 Roof Coverings:
OmniClass
23-15 13 21 15 - Wood Ceiling Panels:
BIM categories
Architecture: