Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
A
Approvals
G
Weight
kg
V
Variants
D
Decrease
T
Thickness
320 mm
L
Length
800 mm
W
Width
420 mm
PS
Pallet size
0,80 x 1,20 x 2,50 m
APP
Approvals ABZ / ETA
Link
LODDEST
LOD Destination
LODLEVEL
LOD Level
PL
Product Link
Link
TDS
Tehnical data sheet
Link
NP
Nature Plus
Link
RBDE
Recommended blowing density is exposed
28
NV
Nominal value of thermal conductivity λD
0.041 W/m K
RV
Rated value of thermal conductivity λB
0.043 W/m K
RBDF
Recommended blow-in density filling the room
35-38
NV2
Nominal value of thermal conductivity λD
W/m K
RV2
Rated value of thermal conductivity λB
W/m K
FB
Fire behavior according to DIN EN 13501-1
E
MC
Building material class according to DIN 4102-1
B2
FD
full declaration
Wood fibers, fire retardants ammonium sulphate (natureplus compliant)
WDR
Water vapor diffusion resistance coefficient μ
1 to 2
LRF
Length-related flow resistance
>5 kPa*s/m2
SHC
Specific heat capacity
2100
NIB
Name insulation board
WF-EN15101-1-AF5-MU1/2
WCNA
Waste code numbers according to AVV
030105, 170201
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D

Catalog Info
Classification
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 350
Object Properties:
Type Code: best wood FIBRE Packed Bales
Physical Properties:
Mass: 15 kg
Uniclass2015
25 57 06 97 - Wood fibre batt insulation:
Revit
(Metric) Generic Model:
OmniClass 2006
23-20 50 24 Thermal Insulation:
OmniClass
23-13 25 19 - Thermal Insulation:
BIM categories
Architecture: