Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
ST
Standard
Z-9.1-893
SP
Species
Domestic spruce
Q
Quality
S
Strength
C 24 & GL24h
TH
total height
220
UPL
Lower CLT plate
mm
RWH
BSH ribbed wood height
WW
Wood Width
mm
Enter value for WW
Wood Width
mm
cm
inch
ft
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
W
Width
mm
Enter value for W
Width
mm
cm
inch
ft
V
Variant
M
Material
LODDEST
LOD Destination
LODLEVEL
LOD Level
NP
Nature Plus
Link
PL
Product Link
Link
G
General
Planed on four sides, bevelled down 4mm (measured diagonally), precisely cut ± 1mm
SCC
Strength class
C24; GL 24 hs according to EN 338
SC
Service classes
1 and 2 according to EN 1995-1-1
B
Bonding
Bright, waterproof adhesive joints made of PUR (formaldehyde-free)
SL
Slats
20, 30 and 40 mm, graded and finger-jointed
DE
Desiccation
Technically dried, wood moisture 12% (± 2%) on delivery
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D

Catalog Info
Classification
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 350
Object Properties:
Type Code: best wood CLT BOX DACH
Physical Properties:
Uniclass2015
20 76 64 96 - Wood panel supports:
Revit
(Metric) Generic Model:
OmniClass 2006
23-35 20 17 Roof Coverings:
OmniClass
23-15 13 21 15 - Wood Ceiling Panels:
BIM categories
Architecture: