Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
ST
Standard
EN 14080:2013 GL 24h, C24
SP
Species
Scandinavian spruce
Q
Quality
visible
S
Strength
GL 24h; C24
T
Thickness
mm
Enter value for T
Thickness
mm
cm
inch
ft
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
W
Width
mm
LODDEST
LOD Destination
LODLEVEL
LOD Level
PLS
Productlink Spruce
Link
PLL
Product link Larch
Link
CE
CE certificate
Link
G
General
Planed on four sides, chamfered 4mm (measured obliquely), exactly cut ± 1mm
D
Desiccation
Technically dried, wood moisture 12 ± 3%
SC
Service classes
1 and 2 according to EN 1995-1-1
B
Bonding
Bright, waterproof adhesive joints made of PUR (formaldehyde-free)
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Classification
CNS
Geometrical Properties:
LOG Destination: Architecture
LOG: 350
Object Properties:
Type Code: best wood DUO TRIO BALKEN
Uniclass2015
20 76 64 96 - Wood panel supports:
Revit
(Metric) Generic Model:
OmniClass 2006
23-35 20 17 Roof Coverings:
Standards
EN 14080:
OmniClass
23-15 13 21 15 - Wood Ceiling Panels:
BIM categories
Architecture: